ALS 2720-9
Günther Spelsberg GmbH + Co. KG

ALS 2720-9

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure ALS 2720-9
Part Number 15100801
Width 52
Length 50
Box Polycarbonate. glass fibre reinforced. grey similar to RAL 7035
Cover Polycarbonate. transparent
Sealing Polyurethane
Cover screw stainless steel V2A
Material Polycarbonate
Ingress protection IP66 - acc. EN 60529 / DIN VDE 0470-1
Impact resistance IK08 acc. DIN EN 5012 / VDE 0470 segment 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 690
Rated insulation voltage DC 1000
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application true
Cable entries true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Combustion behaviour acc. to VDE 960°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof true
Height 35
Interior height 24
Cover screw torque 1.2
Domed fastener torque 1.5
External hinge torque 1.5
Combustion behaviour to UL 50 / UL 746C 5VA nach UL 50 / UL 746C
Sealing area/mm 5 - 10
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Cover screw torque Domed fastener torque External hinge torque Combustion behaviour to UL 50 / UL 746C Sealing area/mm
1 15100801 Empty enclosure ALS 2720-9 Produktdetailseite Datenblatt 52 50 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane stainless steel V2A Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 35 24 1.2 1.5 1.5 5VA nach UL 50 / UL 746C 5 - 10
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Cover screw torque
Domed fastener torque
External hinge torque
Combustion behaviour to UL 50 / UL 746C
Sealing area/mm
Product Description

Empty enclosure, aluminium, powder-coated, Silver grey similar to RAL 7001, with protection rating IP66, with protection level IK09, halogen-free, c UL us, 273 x 205 x 95

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page