AKL 4-t
Günther Spelsberg GmbH + Co. KG

AKL 4-t

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure AKL 4-th
Part Number 74690401
Width 300
Length 150
Box Polystyrene. light grey. similar to RAL 7035
Cover Polycarbonate. transparent
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Impact resistance IK07 acc. DIN EN 5012 / VDE 0470 Part 100
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 690
Rated insulation voltage DC 1000
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Cable entries true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Height 132
Interior height 114
Sealable true
E-Number FI 3429928
E-Number SV 2501650
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Cover screw torque E-Number FI E-Number NO E-Number SV
1 74400401 Empty enclosure AKL 4-t Produktdetailseite Datenblatt 300 150 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 -35 80 60 690 1000 true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% 132 114 true 1.2 1239224 2501657
2 74690401 Empty enclosure AKL 4-th Produktdetailseite Datenblatt 300 150 Polystyrene. light grey. similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 -25 40 35 690 1000 true true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% 132 114 true 3429928 2501650
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Cover screw torque
E-Number FI
E-Number NO
E-Number SV
Product Description

Empty enclosure, With double membrane seals, Sealing and insulating plugs, Base: polystyrene, light grey similar to RAL 7035, Cover: polycarbonate, transparent, Protection rating IP65, with protection level IK07, protection class II, Rated insulation volt

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG