AKi-R 4/68
Günther Spelsberg GmbH + Co. KG

AKi-R 4/68

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure AKi-R 4/68-L
Part Number 74190201
Width 71
Length 71
Box Polypropylen. Copolymer
Cover Polypropylen. Copolymer
Ingress protection IP30 - acc. EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 400
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Max. rel. humidity at 40° C 50%
Height 55.5
Interior height 51.9
Sealable false
Tackable true
Entries 4
Explosion safety none
Functional integrity none
Equiqment None
For number of electric fittings 1
Mounting Screw or spread out
With screws false
For tubediameter 20/25 mm
Wind proof false
Possible conduit entry points 4 x bis M25
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Entries Explosion safety Functional integrity Equiqment Number terminals Rated cross section For number of electric fittings Mounting With screws For tubediameter Wind proof Possible conduit entry points
1 74190201 Empty enclosure AKi-R 4/68-L Produktdetailseite Datenblatt 71 71 Polypropylen. Copolymer Polypropylen. Copolymer IP30 - acc. EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 50% 55.5 51.9 false true 4 none none None 1 Screw or spread out false 20/25 mm false 4 x bis M25
2 74206801 Terminal block enclosure AKi-R 4/68 Produktdetailseite Datenblatt 300 450 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 132 true screw terminal 102 4
3 74306801 Terminal block enclosure AKi-R 4/68-SL Produktdetailseite Datenblatt 300 450 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 132 true Standard rail NS 35
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Entries
Explosion safety
Functional integrity
Equiqment
Number terminals
Rated cross section
For number of electric fittings
Mounting
With screws
For tubediameter
Wind proof
Possible conduit entry points
Product Description

Terminal strip enclosure - Industrial Quality - , incl. 10 DMS nozzle M20, seal range 7 - 12 mm, 2 DMS seals M25, seal range 9 - 16 mm, 2 DMS nozzles M32, seal range 14 - 21 mm, 1 DMS seals M40, Sealing range 19 - 28 mm, IP66, 2 twist nipples M50 incl. lo

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page