Combi set
Günther Spelsberg GmbH + Co. KG

Combi set

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Combi set KS M25-gro
Part Number 19202601
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
E-Number FI 3429162
E-Number NO 2543267
Material Polyamide 6. fiber-glass reinforced
Color Grey
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number NO Enclosure type Material Color Thread F. wall thicknesses/mm Thread lenght/mm Lock nut With lock nut
1 19202001 Combi set KS M20 Produktdetailseite Datenblatt 93 113 true 2.5 TG 1212 hard paper - melamine laminated
2 19202501 Combi set KS M25 Produktdetailseite Datenblatt 113 171 true 2.5 TG 2012 hard paper - melamine laminated
3 19202601 Combi set KS M25-gro Produktdetailseite Datenblatt true true true true 3429162 2543267 Polyamide 6. fiber-glass reinforced Grey
4 19203201 Combi set KS M32 Produktdetailseite Datenblatt polyethylene IP66 - acc. EN 60529 / DIN VDE 0470-1 true true true true polystyrene Grey M25 2.0 x 8.0 22 polyamide. fiberglass-reinforced true
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number NO
Enclosure type
Material
Color
Thread
F. wall thicknesses/mm
Thread lenght/mm
Lock nut
With lock nut
Product Description

Combi set, for side connection of enclosures with metric entries, complete with lock nuts and intermediate wall seal inserts, with protection rating IP66

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page