Cable gland
Günther Spelsberg GmbH + Co. KG

Cable gland

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Cable gland KVR M50
Part Number 24745001
Sealing neoprene
Ingress protection IP68 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 100
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Sealing area/mm 16 - 28.0
Thread M40 x 1.5
Thread lenght/mm 11
With lock nut false
Width across flats 46
Color Grey
Cable gland polyamide 6.6
Strain relief true
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number NO Sealing area/mm Material Color Thread Thread lenght/mm Lock nut With lock nut Width across flats Color Sealing area/mm Cable gland Strain relief Internal Ø External Ø
1 24741201 Cable gland KVR M12 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true V-2 acc. UL 94 7 - 14.0 M20 x 1.5 9 false 27 Grey polyamide 6.6 true
2 24741601 Cable gland KVR M16 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1736115 1243081 M16 x 1.5 8 Polyamide 6. fiber-glass reinforced true 20 Grey 4 - 10.0 polyamide 6.6 true
3 24742001 Cable gland KVR M20 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1243085 M40 x 1.5 11 Polyamide 6. fiber-glass reinforced true 46 Grey 16 - 28.0 polyamide 6.6 true
4 24742101 Cable gland KVR M20-GDB Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true V-2 acc. UL 94 1736106 9 - 16 M25 x 1.5 11 false 28 Grey polyamide 6.6 true
5 24742501 Cable gland KVR M25 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true V-2 acc. UL 94 11 - 21.0 M32 x 1.5 11 false 36 Grey polyamide 6.6 true
6 24743201 Cable gland KVR M32 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1243086 M50 x 1.5 13 Polyamide 6. fiber-glass reinforced true 55 Grey 21 - 34.5 polyamide 6.6 true
7 24744001 Cable gland KVR M40 Produktdetailseite Datenblatt polyethylene true true true true polyethylene Grey 50.0 mm 56.0 mm
8 24745001 Cable gland KVR M50 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true V-2 acc. UL 94 16 - 28.0 M40 x 1.5 11 false 46 Grey polyamide 6.6 true
9 24746301 Cable gland KVR M63 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true V-2 acc. UL 94 21 - 34.5 M50 x 1.5 13 false 55 Grey polyamide 6.6 true
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number NO
Sealing area/mm
Material
Color
Thread
Thread lenght/mm
Lock nut
With lock nut
Width across flats
Color
Sealing area/mm
Cable gland
Strain relief
Internal Ø
External Ø
Product Description

Cable gland with strain relief, polyamide, M_ x 1.5 mm, without lock nut, with protection rating IP68

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page