Cable gland
Günther Spelsberg GmbH + Co. KG

Cable gland

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Cable gland KVR M40-MGM
Part Number 22744001
Material polyethylene
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Material polyethylene
Color Grey
Internal Ø 40.0 mm
External Ø 45.0 mm
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number NO E-Number SV Sealing area/mm Material Color Thread F. wall thicknesses/mm Thread lenght/mm Lock nut With lock nut F. wall thicknesses/mm Width across flats Color Nominal diameter Sealing area/mm Cable gland Strain relief Thread pitch Werkstoff Kabelverschraubung Glass fibre-reinforced Thread size metric/PG Hexagon corner measurement Suitable for cable diameter from/to shock-proof Bend-proofing of cable gland Explosion safety Multiple sealing inserts Flat cable screwing Type of sealing Divisible screw connection Internal Ø External Ø
1 22741201 Cable gland KVR M12-MGM Produktdetailseite Datenblatt IP55 - acc. to EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 1736242 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 25 5 - 21
2 22741601 Cable gland KVR M16-MGM Produktdetailseite Datenblatt IP55 - acc. to EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 32 13 - 26.5
3 22742001 Cable gland KVR M20-MGM Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1243084 M32 x 1.5 11 Polyamide 6. fiber-glass reinforced true 36 Grey 11 - 21.0 polyamide 6.6 true
4 22742101 Cable gland KVR M20-GDB/MGM Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 1243087 M63 x 1.5 17 Polyamide 6. fiber-glass reinforced true 65 Grey 30 - 44.5 polyamide 6.6 true
5 22742501 Cable gland KVR M25-MGM Produktdetailseite Datenblatt IP68 - acc. to EN 60529 / DIN VDE 0470-1 true true true true 1720800 1438192 9 true 25 7 - 14.0 true 1.5 Kunststoff false 20 28 7.0 - 14.0 false false none false false Membran false
6 22743201 Cable gland KVR M32-MGM Produktdetailseite Datenblatt polyethylene true true true true polyethylene Grey 32.0 mm 38.0 mm
7 22744001 Cable gland KVR M40-MGM Produktdetailseite Datenblatt polyethylene true true true true polyethylene Grey 40.0 mm 45.0 mm
8 22745001 Cable gland KVR M50-MGM Produktdetailseite Datenblatt IP66 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 1438184 7 - 12 thermoplastic elastometer (TPE) black 1.5 - 4.5 20
9 22746301 Cable gland KVR M63-MGM Produktdetailseite Datenblatt IP66 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 1736236 1438185 9 - 16 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 25
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number NO
E-Number SV
Sealing area/mm
Material
Color
Thread
F. wall thicknesses/mm
Thread lenght/mm
Lock nut
With lock nut
F. wall thicknesses/mm
Width across flats
Color
Nominal diameter
Sealing area/mm
Cable gland
Strain relief
Thread pitch
Werkstoff Kabelverschraubung
Glass fibre-reinforced
Thread size metric/PG
Hexagon corner measurement
Suitable for cable diameter from/to
shock-proof
Bend-proofing of cable gland
Explosion safety
Multiple sealing inserts
Flat cable screwing
Type of sealing
Divisible screw connection
Internal Ø
External Ø
Product Description

Cable gland with strain relief, polyamide, M_ x 1.5 mm, with lock nut, with protection rating IP68

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page