Selector | Part Number | Description | CAD-Download | Product data sheet | Width | Length | Box | Cover | Sealing | Cover screw | Material | Ingress protection | Impact resistance | Protection class | Ambient temperature (min.) | Ambient temperature (max.) | Ambient temperature (24 h) | Rated insulation voltage AC | Rated insulation voltage DC | Halogen-free | Heavy metals-free | PVC-free | Silicone-free | Cable entries | Combustion behaviour acc. to UL 94 | Combustion behaviour acc. to VDE | Max. rel. humidity at 25° C (short term) | Max. rel. humidity at 40° C | Weatherproof | Height | Interior height | Sealable | Tackable | Cover screw torque | E-Number FI | E-Number NO | E-Number SV | Entries | Explosion safety | Functional integrity | Rated cross section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 98406501 | Branch socket P 71 GVD | Produktdetailseite | Datenblatt | true | ||||||||||||||||||||||||||||||||||||
2 | 98476501 | Branch socket P 71 GVD-K | Produktdetailseite | Datenblatt | 250 | 250 | polystyrene | polystyrene | stainless steel V2A | polystyrene | IP65 - acc. to EN 60529 / DIN VDE 0470-1 | -25 | 40 | 35 | 690 | true | true | true | true | HB acc. UL94 | 650°C acc. VDE 0471/ EN 60695 | 95% | 50% | false | 115 | false | false | 1 | 1622234 | 1243514 | 14 | none | none | 35 | |||||||
3 | 98496501 | Branch socket P 71 GVD-O | Produktdetailseite | Datenblatt | 250 | 200 | polystyrene | polystyrene | stainless steel V2A | polystyrene | IP65 - acc. to EN 60529 / DIN VDE 0470-1 | -25 | 40 | 35 | 690 | true | true | true | true | HB acc. UL94 | 650°C acc. VDE 0471/ EN 60695 | 95% | 50% | false | 115 | false | false | 1 | 1622230 | 1243511 | 1438129 | 14 | none | none | 25 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs