P71 GVD equipment junction box
Günther Spelsberg GmbH + Co. KG

P71 GVD equipment junction box

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Branch socket P 71 GVD-O
Part Number 98496501
Width 250
Length 200
Box polystyrene
Cover polystyrene
Cover screw stainless steel V2A
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 690
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 HB acc. UL94
Combustion behaviour acc. to VDE 650°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 115
Sealable false
Tackable false
Cover screw torque 1
E-Number FI 1622230
E-Number NO 1243511
E-Number SV 1438129
Entries 14
Explosion safety none
Functional integrity none
Rated cross section 25
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Cover screw torque E-Number FI E-Number NO E-Number SV Entries Explosion safety Functional integrity Rated cross section
1 98406501 Branch socket P 71 GVD Produktdetailseite Datenblatt true
2 98476501 Branch socket P 71 GVD-K Produktdetailseite Datenblatt 250 250 polystyrene polystyrene stainless steel V2A polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 690 true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 115 false false 1 1622234 1243514 14 none none 35
3 98496501 Branch socket P 71 GVD-O Produktdetailseite Datenblatt 250 200 polystyrene polystyrene stainless steel V2A polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 690 true true true true HB acc. UL94 650°C acc. VDE 0471/ EN 60695 95% 50% false 115 false false 1 1622230 1243511 1438129 14 none none 25
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Cover screw torque
E-Number FI
E-Number NO
E-Number SV
Entries
Explosion safety
Functional integrity
Rated cross section
Product Description

Equipment junction box for horizontal factory finishing, 1-part, 71 x 71 x 68 mm, Diameter 60 mm Ø, With enlarged terminal compartment, 4 screw bosses with a 60 mm screw spacing, combinable, With claw fixing, combinable with a standard spacing of 71 mm, s

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page