PA blanking plug
Günther Spelsberg GmbH + Co. KG

PA blanking plug

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Blanking plug VSS PA M20
Part Number 21112001
Sealing neoprene
Ingress protection IP68 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 100
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Sealing area/mm 11 - 21.0
Thread M32 x 1.5
Thread lenght/mm 11
Lock nut Polyamide 6. fiber-glass reinforced
With lock nut true
Width across flats 36
Color black
Cable gland polyamide 6.6
Product selection
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealing area/mm Material Thread Thread lenght/mm Lock nut With lock nut Width across flats Color Cable gland
1 21111601 Blanking plug VSS PA M16 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 22 - 35 polyethylene M50 x 1.5 18 46 Grey
2 21112001 Blanking plug VSS PA M20 Produktdetailseite Datenblatt neoprene IP68 - acc. to EN 60529 / DIN VDE 0470-1 -25 100 true true true true 11 - 21.0 M32 x 1.5 11 Polyamide 6. fiber-glass reinforced true 36 black polyamide 6.6
3 21112501 Blanking plug VSS PA M25 Produktdetailseite Datenblatt polyethylene IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 9 - 16 polyethylene 12 Grey
4 21113201 Blanking plug VSS PA M32 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 24 - 43 polyethylene M63 x 1.5 20 56 Grey
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealing area/mm
Material
Thread
Thread lenght/mm
Lock nut
With lock nut
Width across flats
Color
Cable gland
Product Description

Blanking plug M_ x 1.5 mm, polyamide, with protection rating IP68

Contact the supplier
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG
Users Who Downloaded This Product Also Downloaded
Page