1

Shortening clutch GKL Classic

Manufacturer GUNNEBO LIFTING
Description Shortening clutch GKL-6-8
Part Number Z700954
Omniclass number 23.23.13.00
Product selection
Selector Part Number Description Code WLL tonnes L Weight kgs B For chain size
1 Z700954 Shortening clutch GKL-6-8 GKL-6-8 1.12 53 0.25 8 6
2 Z276940 Shortening clutch GKL-7-8 GKL-7-8 1.5 66 0.438 10 7
3 Z700929 Shortening clutch GKL-8-8 GKL-8-8 2.0 65 0.433 11 8
4 Z277242 Shortening clutch GKL-10-8 GKL-10-8 3.2 84 0.945 14 10
5 Z700952 Shortening clutch GKL-13-8 GKL-13-8 5.4 103 2.001 16 13
6 Z700953 Shortening clutch GKL-16-8 GKL-16-8 8.0 122 3.535 22 16
Part Number
Description
Code
WLL tonnes
L
Weight kgs
B
For chain size
Contact the supplier
GUNNEBO LIFTING Manufacturer of lifting and material handling
GUNNEBO Industrier AB