1

Safety hook BKG Classic

Manufacturer GUNNEBO LIFTING
Description Safety hook BKG-7/8-8
Part Number Z297222
Product selection
Selector Part Number Description Code WLL tonnes L Weight kgs B H G For chain size
1 Z297222 Safety hook BKG-7/8-8 BKG-7/8-8 2.0 120 0.9 37 26 17 7, 8
2 Z295929 Safety hook BKG-10-8 BKG-10-8 3.2 143 1.5 45 30 21 10
3 Z291527 Safety hook BKG-13-8 BKG-13-8 5.4 179 2.8 55 39 30 13
4 Z291624 Safety hook BKG-16-8 BKG-16-8 8.0 217 5.1 62 48 37 16
Part Number
Description
Code
WLL tonnes
L
Weight kgs
B
H
G
For chain size
Contact the supplier
GUNNEBO LIFTING Manufacturer of lifting and material handling
GUNNEBO Industrier AB