1

Master link MT Classic

Manufacturer GUNNEBO LIFTING
Description Master link MT-6-10**
Part Number Z100888
Product selection
CAD Selector Part Number Description Code WLL tonnes L E D For chain mm, 3-4-leg Weight kgs L1 l e d
1 Z100888 Master link MT-6-10** MT-6-10** 3.5 150 90 19 6 1.8 270 120 70 14
2 Z100889 Master link MT-8-10** MT-8-10** 5.2 160 95 22 7, 8 3 300 140 80 17
No CAD available 3 Z100897 Master link MT-9-10 MT-9-10 6.9 190 110 28 9 4.3 340 150 90 19
4 Z100890 Master link MT-10-10** MT-10-10** 11.5 200 120 30 10 6.4 360 160 95 22
5 Z100891 Master link MT-13-10** MT-13-10** 17 250 150 40 13 14.2 450 200 120 30
6 Z100892 Master link MT-16-10** MT-16-10** 28 300 200 50 16 23 500 200 120 32
7 Z100893 Master link MT-20-10** MT-20-10** 35 300 200 55 19, 20 31.5 550 250 150 40
8 Z100894 Master link MT-22-10 MT-22-10 53 350 200 60 22 46 610 260 140 45
9 Z100895 Master link MT-26-10 MT-26-10 70 450 250 70 26 71 730 280 160 50
10 Z100896 Master link MT-32-10 MT-32-10 90 450 260 80 32 91 750 280 160 55
Part Number
Description
Code
WLL tonnes
L
E
D
For chain mm, 3-4-leg
Weight kgs
L1
l
e
d
Contact the supplier
GUNNEBO LIFTING Manufacturer of lifting and material handling
GUNNEBO Industrier AB