1

Berglok chain coupler BL Classic

Manufacturer GUNNEBO LIFTING
Description Berglok chain coupler BL-6-8
Part Number Z622036
Product selection
Selector Part Number Description Code WLL tonnes L E Weight kgs F A For chain size
1 Z622036 Berglok chain coupler BL-6-8 BL-6-8 1.12 27 20 0.1 9 14 6
2 Z195823 Berglok chain coupler BL-7/8-8 BL-7/8-8 2.0 35 25 0.2 11 18 7, 8
3 Z208022 Berglok chain coupler BL-10-8 BL-10-8 3.2 45 32 0.4 14 22 10
4 Z217820 Berglok chain coupler BL-13-8 BL-13-8 5.4 56 40 0.8 17 28 13
5 Z208226 Berglok chain coupler BL-16-8 BL-16-8 8.0 68 50 1.4 22 35 16
Part Number
Description
Code
WLL tonnes
L
E
Weight kgs
F
A
For chain size
Contact the supplier
GUNNEBO LIFTING Manufacturer of lifting and material handling
GUNNEBO Industrier AB