TrackMotion Floor TMF-5 V3.2

 
Manufacturer Güdel AG
Description TrackMotion Floor TMF-5
Part number TMF-5-V32-9000-1-0-157-0-0-0
Note The downloaded model is a simplified representation of a Güdel product. Please contact Güdel sales to discuss your specific application and layout.
CAD models
Please make sure this software has been installed.

Product selection

Stroke y [mm]
[ 1000 .. >9000< .. 98000 ]
Energy chain position
Option 9X Additional carriages
Option 15X Floor levelling & anchoring
Option 171 Cable feed through
No
Option 172 Spacer
Effective axis length Ly [mm]
11000
Effective stroke y [mm]
9000
Note
The downloaded model is a simplified representation of a Güdel product. Please contact Güdel sales to discuss your specific application and layout.

Documentation

Contact the supplier

Güdel

Güdel

Components: Gearboxes, Linear Guideways, Racks and Pinions Robotics: Linear Tracks

Google Map