TrackMotion Floor TMF-3 V2.5

 
Manufacturer Güdel AG
Description TrackMotion Floor TMF-3
Part number TMF-3-V2.5-7720-1-0-0-150-151-0-0-0
Note The downloaded model is a simplified representation of a Güdel product. Please contact Güdel sales to discuss your specific application and layout.
CAD models
Please make sure this software has been installed.

Product selection

Stroke y [mm]
[ 1720 .. >7720< .. 98720 ]
Effective stroke y [mm]
7720
Effective axis length Ly [mm]
9000
Energy chain position
Option 173 Planetary gearbox
Option 9X Additional carriages
Option 15X Floor levelling & anchoring
Option 171 Cable feed through
Option 172 Spacer
Note
The downloaded model is a simplified representation of a Güdel product. Please contact Güdel sales to discuss your specific application and layout.

Documentation

Contact the supplier

Güdel

Güdel

Components: Gearboxes, Linear Guideways, Racks and Pinions Robotics: Linear Tracks

Google Map