Güdel
By Güdel


Racks

Manufacturer Güdel
Description Racks 2445, Straight teeth, modular pitch, Hardened and ground, Profile: all faces ground, Quality: 6h23 DIN 3962/63/67
Part number 244522
Material C45E DIN 1.1191
Mn 2 mm
Note Teeth: pressure angle alpha = 20° hardened (54 HRC) and ground
Additional informations mn: Normal module, P: Normal pitch [mm], z: Number of teeth, M: Weight [kg]
CAD models
Share

Product selection

Level of detail
Toothing
Material
Thermal treatment
Hardened
Quality
Module (mm)
Length (mm)
Serie
Part No.
244522
p (mm)
28
L1 (mm)
28
z
28
b (mm)
28
h (mm)
28
h0 (mm)
28
f +0.5 (mm)
28
a (mm)
28
l (mm)
28
h1 (mm)
28
d (mm)
28
D (mm)
28
b1 (mm)
28
a1 (mm)
28
l1 (mm)
28
d1 (mm)
28
FpL (mm)
28
Fp250 (mm)
28
M (kg)
28

Documentation

Contact the supplier

Güdel

Güdel

Gear Boxes, Linear Guideways, Racks and Pinions

Google Map