Güdel
By Güdel


Pinions with shaft

Manufacturer Güdel
Description Pinion 211, Helical teeth, modular pitch, Hardened and ground, Quality: 6f24 DIN 3962/63/67
Part number 211216
Material 16MnCr5 DIN 1.7131
Mn 2 mm
Note Teeth: pressure angle alpha = 20° helical teeth system left helix angle beta = 19°31’42’’ hardened (58 +4/0 HRC) ground, crowned
Additional informations mn: Normal module, P: Transverse pitch [mm], z: Number of teeth, D0: Pitch circle diameter for calculation, Dv: Pitch circle diameter for design, M: Weight [kg]
CAD models
Share

Product selection

Toothing
Material
Steel
Thermal treatment
Hardened
Quality
Q6
Module (mm)
Length (mm)
Serie
211…
Part No.
211216
p (mm)
16
z
16
d (mm)
16
Dk (mm)
16
D0 (mm)
16
Dv (mm)
16
D (mm)
16
L1 (mm)
16
L2 (mm)
16
L4 (mm)
16
J (10^-6 kg.m2)
16
M (kg)
16

Documentation

Contact the supplier

Güdel

Güdel

Gear Boxes, Linear Guideways, Racks and Pinions

Google Map