1

Guideway rack, Size 25

Manufacturer Güdel
Description Guideway rack LZV 25, L = 1200 mm
Part number 905425
Product selection
Selector Type Part No. L (mm) L1 (mm) f (mm) mn (mm) pn (mm) Fig. Mat. m (kg)
1 LZV 25 905425 1200 1100 0.65 ±0.15 2.3873 7.5 1 58CrMoV4 1.7792 6.8
2 LZV 25 905427 600 500 0.65 ±0.15 2.3873 7.5 1 58CrMoV4 1.7792 3.4
3 LZV 25G 905078 1200 1100 0.65 ±0.15 2.3873 7.5 2 58CrMoV4 1.7792 6.8
4 LZV 25G 905080 600 500 0.65 ±0.15 2.3873 7.5 2 58CrMoV4 1.7792 3.4
5 LZV 25R 905008 600 500 0.5 ±0.1 2.3873 7.5 2 X42Cr13 1.2083 3.4
Type
Part No.
L (mm)
L1 (mm)
f (mm)
mn (mm)
pn (mm)
Fig.
Mat.
m (kg)
Documentation
Contact the supplier
Güdel Gear Boxes, Linear Guideways, Racks and Pinions
Güdel Group AG