1
Güdel

Flat roller, Size 25

Manufacturer Güdel
Description Flat roller LR 25
Part number 900825
Product selection
Selector Type Part No. Excenter (mm) Ga (μm) Mat. m (kg) C0w (N) Cw (N) n max (min-1)
1 LR 25 900825 1 +19 / +38 100Cr6 1.3505 1.1 15000 8070 5600
2 LR 25 A 900826 1 +8 / +16 100Cr6 1.3505 1.1 15000 8070 5600
3 LR 25 Z 900827 0 +19 / +38 100Cr6 1.3505 1.1 15000 8070 5600
5 LR 25 R 900828 1 +19 / +38 X46Cr13 1.4034 1.1 11000 6060 5600
Type
Part No.
Excenter (mm)
Ga (μm)
Mat.
m (kg)
C0w (N)
Cw (N)
n max (min-1)
Documentation
Contact the supplier
Güdel Gear Boxes, Linear Guideways, Racks and Pinions
Güdel Group AG