1
Güdel

Flat roller, Size 20

Manufacturer Güdel
Description Flat roller LR 20 R
Part number 900823
Product selection
Selector Type Part No. Excenter (mm) Ga (μm) Mat. m (kg) C0w (N) Cw (N) n max (min-1)
1 LR 20 900820 1 +15 / +33 100Cr6 1.3505 0.7 9500 5090 7000
2 LR 20 A 900821 1 +5 / +13 100Cr6 1.3505 0.7 9500 5090 7000
3 LR 20 Z 900822 0 +15 / +33 100Cr6 1.3505 0.7 9500 5090 7000
5 LR 20 R 900823 1 +15 / +33 X46Cr13 1.4034 0.7 7100 3810 7000
Type
Part No.
Excenter (mm)
Ga (μm)
Mat.
m (kg)
C0w (N)
Cw (N)
n max (min-1)
Documentation
Contact the supplier
Güdel Gear Boxes, Linear Guideways, Racks and Pinions
Güdel Group AG