1
Güdel

Flat roller, Size 15

Manufacturer Güdel
Description Flat roller LR 15 A
Part number 900816
Product selection
Selector Type Part No. Excenter (mm) Ga (μm) Mat. m (kg) C0w (N) Cw (N) n max (min-1)
1 LR 15 900815 1 +14 / +31 100Cr6 1.3505 0.18 6800 3280 9000
2 LR 15 A 900816 1 +5 / +13 100Cr6 1.3505 0.18 6100 3280 9000
3 LR 15 Z 900817 0 +14 / +31 100Cr6 1.3505 0.18 6800 3280 9000
5 LR 15 R 900818 1 +14 / +31 X46Cr13 1.4034 0.18 5100 2450 9000
Type
Part No.
Excenter (mm)
Ga (μm)
Mat.
m (kg)
C0w (N)
Cw (N)
n max (min-1)
Documentation
Contact the supplier
Güdel Gear Boxes, Linear Guideways, Racks and Pinions
Güdel Group AG
Users Who Downloaded This Product Also Downloaded
Page