1
Güdel

Carriage 2-Axis, WP 25.2, Size 25

Manufacturer Güdel
Description Carriage WP 25.2
Part number 0120801
Note For fitting of worm gear unit HPG060
Note1 LP 220/120-25, ALP 125/125-25
Product selection
Selector Type Part No. Mat. m (kg)
1 WP 25.2 0120801 EN AW-5083 24.3
Type
Part No.
Mat.
m (kg)
Selector Profile y Profile z
1 LP 220/120-25 ALP 125/125-25
2 LP 220/220-25 ALP 125/125-25
Profile y
Profile z
Documentation
Contact the supplier
Güdel Gear Boxes, Linear Guideways, Racks and Pinions
Güdel Group AG
Users Who Downloaded This Product Also Downloaded
Page