1

Precision Nuts NKC Series

Manufacturer Guan Zenso Precise Machinery Co , Ltd
Description Precision Nuts NKC Series NKCM16x1.5
Part number NKCM16x1.5
Product selection
Selector Type&Pitch D (mm) h (mm) g (mm) t (mm) n-m c (mm) n-Φb Torque (N.m)
1 NKCM16x1.5 34 14 4 2 1一M4 24 2-Φ4 3.5
2 NKCM17x1.0 37 16 4 2 1一M4 26 2-Φ4 3.5
3 NKCM18x1.5 38 16 4 2 1一M4 28 2-Φ4 3.5
4 NKCM20x1.0 40 16 4 2 1一M4 30 2-Φ4 3.5
5 NKCM20x1.5 40 16 4 2 1一M4 30 2-Φ4 3.5
6 NKCM25x1.5 45 18 5 2 1一M4 35 2-Φ5 3.5
7 NKCM30x1.5 48 18 5 2 1一M4 39 2-Φ5 3.5
8 NKCM35x1.5 53 18 5 2 1一M4 44 2-Φ5 3.5
9 NKCM40x1.5 58 20 6 2.5 1一M4 49 2-Φ5 3.5
10 NKCM45x1.5 68 20 6 2.5 1一M4 57 2-Φ6 3.5
11 NKCM50x1.5 70 20 6 2.5 1一M4 60 2-Φ6 3.5
12 NKCM55x1.5 75 22 7 3 1一M4 65 2-Φ6 3.5
13 NKCM55x2.0 75 22 7 3 1一M4 65 2-Φ6 3.5
14 NKCM60x1.5 84 22 7 3 1一M5 72 2-Φ6 4.5
15 NKCM60x2.0 84 22 7 3 1一M5 72 2-Φ6 4.5
16 NKCM65x1.5 88 22 7 3 1一M5 77 2-Φ6 4.5
17 NKCM65x2.0 88 22 7 3 1一M5 77 2-Φ6 4.5
18 NKCM70x1.5 95 24 8 3.5 1一M5 82 2-Φ7 4.5
19 NKCM70x2.0 95 24 8 3.5 1一M5 82 2-Φ8 4.5
20 NKCM75x1.5 100 24 8 3.5 3一M5 87 2-Φ9 4.5
21 NKCM75x2.0 100 24 8 3.5 3一M5 87 2-Φ10 4.5
22 NKCM80x2.0 110 24 8 3.5 3一M6 95 2-Φ8 8
23 NKCM85x2.0 115 24 8 3.5 3一M6 100 2-Φ8 8
24 NKCM90x2.0 120 26 10 4 3一M6 105 2-Φ8 8
25 NKCM95x2.0 125 26 10 4 3一M6 110 2-Φ8 8
26 NKCM100x2.0 130 26 10 4 3一M6 115 2-Φ8 8
27 NKCM105x2.0 135 28 10 4 3一M6 120 2-Φ8 8
28 NKCM110x2.0 140 28 10 4 3一M6 125 2-Φ8 8
29 NKCM115x2.0 145 28 10 4 3一M6 130 2-Φ8 8
30 NKCM120x2.0 150 30 12 5 3一M6 136 2-Φ8 8
31 NKCM125x2.0 160 30 12 5 3一M6 140 2-Φ8 8
32 NKCM130x2.0 165 30 12 5 3一M6 148 2-Φ8 8
33 NKCM135x2.0 170 32 12 5 3一M6 153 2-Φ8 8
34 NKCM140x2.0 180 32 12 5 3一M6 160 2-Φ10 8
35 NKCM145x2.0 185 32 12 5 3一M6 165 2-Φ10 8
36 NKCM150x2.0 190 32 12 5 3一M6 170 2-Φ10 8
37 NKCM155x2.0 195 34 14 6 3一M8 175 2-Φ10 18
38 NKCM160x3.0 205 34 14 6 3一M8 178 2-Φ10 18
39 NKCM165x3.0 210 34 14 6 3一M8 184 2-Φ10 18
40 NKCM170x3.0 215 34 14 6 3一M8 193 2-Φ10 18
41 NKCM180x3.0 230 36 16 7 3一M8 205 2-Φ10 18
42 NKCM190x3.0 240 36 16 7 3一M8 215 2-Φ10 18
43 NKCM200x3.0 245 38 16 7 3一M8 223 2-Φ10 18
Type&Pitch
D (mm)
h (mm)
g (mm)
t (mm)
n-m
c (mm)
n-Φb
Torque (N.m)
Contact the supplier
Guan Zenso Precise Machinery Co , Ltd Major products and service: precision machine parts, NUT brand precision nuts, lock nuts, hydraulic nuts,hydraulic bolt tensioners, location clamp, seal nuts, linear guideway lock block, and OEM service, etc.
Guan Zenso Precise Machinery Co , Ltd
固安正硕精密机械有限公司