1

Precision Nuts NKA Series

Manufacturer Guan Zenso Precise Machinery Co , Ltd
Description Precision Nuts NKA Series NKAM14x1.0
Part number NKAM14x1.0
Product selection
Selector Type&Pitch D (mm) h (mm) n-MxL (mm) L (mm) t (mm) c (mm) b (mm)
1 NKAM14x1.0 30 18 4-M4x8 8 5 5 4
2 NKAM15x1.0 30 18 4-M4x8 8 5 5 4
3 NKAM16x1.5 30 18 4-M4x8 8 5 5 4
4 NKAM17x1.0 32 18 4-M4x8 8 5 5 4
5 NKAM17x1.5 32 18 4-M4x8 8 5 5 4
6 NKAM18x1.5 38 18 4-M6x8 8 5 5 4
7 NKAM20x1.0 38 18 4-M6x8 8 5 5 4
8 NKAM20x1.5 38 18 4-M6x8 8 5 5 4
9 NKAM22x1.5 42 18 4-M6x8 8 6 5 5
10 NKAM24x1.5 45 18 4-M6x8 8 7 5 5
11 NKAM25x1.5 45 20 4-M6x10 10 7 6 5
12 NKAM27x1.5 46 20 4-M6x10 10 7 6 5
13 NKAM28x1.5 46 20 4-M6x10 10 7 6 5
14 NKAM30x1.5 52 20 4-M6x10 10 7 6 5
15 NKAM32x1.5 54 20 4-M6x10 10 7 6 5
16 NKAM33x1.5 54 20 4-M6x10 10 7 6 5
17 NKAM35x1.5 58 20 4-M6x10 10 8 6 5
18 NKAM36x1.5 58 20 4-M6x10 10 8 6 6
19 NKAM38x1.5 60 22 4-M6x10 10 8 6 6
20 NKAM39x1.5 60 22 4-M6x10 10 8 6 6
21 NKAM40x1.5 65 22 4-M6x10 10 8 6 6
22 NKAM42x1.5 65 22 4-M6x10 10 8 6 6
23 NKAM45x1.5 70 22 6-M6x10 10 8 6 6
24 NKAM48x1.5 75 25 6-M6x10 10 8 8 6
25 NKAM50x1.5 75 25 6-M6x10 10 8 8 6
26 NKAM52x1.5 80 25 6-M6x10 10 8 8 6
27 NKAM55x2.0 85 25 6-M6x10 10 8 8 6
28 NKAM56x2.0 85 26 6-M6x10 10 8 8 6
29 NKAM58x1.5 85 26 6-M6x10 10 8 8 6
30 NKAM60x2.0 90 26 6-M6x10 10 8 8 6
31 NKAM64x2.0 95 28 6-M6x10 10 8 8 6
32 NKAM65x2.0 95 28 6-M6x10 10 8 8 6
33 NKAM68x2.0 98 24 6-M6x10 10 10 8 6
34 NKAM70x2.0 100 28 6-M8x10 10 10 9 8
35 NKAM72x1.5 102 28 6-M8x10 10 10 9 8
36 NKAM72x2.0 102 28 6-M8x10 10 10 9 8
37 NKAM75x2.0 106 28 6-M8x10 10 10 9 8
38 NKAM76x2.0 106 32 6-M8x10 10 10 9 8
39 NKAM80x2.0 110 32 6-M8x10 10 10 9 8
40 NKAM85x2.0 115 32 6-M8x10 10 10 9 8
41 NKAM90x2.0 120 32 6-M8x10 10 10 13 8
42 NKAM95x2.0 125 32 6-M10x16 16 10 13 8
43 NKAM100x2.0 130 32 6-M10x16 16 10 13 8
44 NKAM105x2.0 135 32 6-M10x16 16 10 13 8
45 NKAM110x2.0 140 32 6-M10x16 16 10 13 8
46 NKAM115x2.0 145 34 6-M10x16 16 10 13 8
47 NKAM120x2.0 155 36 6-M10x16 16 10 13 8
48 NKAM125x2.0 160 36 6-M10x16 16 10 13 8
49 NKAM130x2.0 165 36 6-M10x16 16 10 13 8
50 NKAM135x2.0 175 38 6-M12x18 18 10 13 10
51 NKAM140x2.0 180 38 6-M12x18 18 10 13 10
52 NKAM145x2.0 190 38 6-M12x18 18 10 13 10
53 NKAM150x2.0 195 38 6-M12x18 18 10 13 10
54 NKAM155x2.0 200 38 6-M12x18 18 12 13 10
55 NKAM160x2.0 205 40 6-M12x18 18 12 13 10
56 NKAM170x2.0 220 40 6-M12x18 18 12 13 10
57 NKAM180x2.0 230 40 6-M12x18 18 12 13 10
58 NKAM190x2.0 240 40 6-M12x18 18 12 13 10
59 NKAM200x2.0 250 40 6-M12x18 18 12 13 10
Type&Pitch
D (mm)
h (mm)
n-MxL (mm)
L (mm)
t (mm)
c (mm)
b (mm)
Contact the supplier
Guan Zenso Precise Machinery Co , Ltd Major products and service: precision machine parts, NUT brand precision nuts, lock nuts, hydraulic nuts,hydraulic bolt tensioners, location clamp, seal nuts, linear guideway lock block, and OEM service, etc.
Guan Zenso Precise Machinery Co , Ltd
固安正硕精密机械有限公司
Users Who Downloaded This Product Also Downloaded
Page