GROB
By GROB

Flexible GX shafts GXZ

Manufacturer GROB Antriebstechnik
Description Flexible GX shafts GXZ
Part number GXZ01- d 8- L 136
CAD models
Share
Please make sure this software has been installed.

Product selection

Size
Ød
[ >8< .. 25 ]
L
[ 36 .. >136< .. 6000 ]
T kn[Nm]
10
T Kma [Nm]
25
A
18
B
7
C
5
ØD
36
K
57
H
12
L2
24
ØN
57
ØR
30
T
1.5
ØTK
44
M
2xM6
ØZ H8
52

Documentation

Contact the supplier

GROB

GROB

Linear units, gears, drive unit elements

Google Map