1

Control Box

Manufacturer GROB
Description Control Box
Part number 7-JB35-02000
Product selection
Selector Part number Description
1 7-JB35-02000 Input 230V/AC 2x Output 24V/DC
2 7-JB35-02001 Input 24V/DC 2x Output 24V/DC
3 7-JB35-04000 Input 230V/AC 4x Output 24V/DC
4 7-JB35-04001 Input 24V/DC 4x Output 24V/DC
Part number
Description
Contact the supplier
GROB Linear units, gears, drive unit elements
Grob GmbH