2

MS EXCEL® Master link, grade 8 (inch)

Manufacturer Green Pin®
description MS EXCEL® Master link, grade 8 MS13J (inch)
part number MS13J
Diameter 1/2
Length 2 3/8
Omniclass number 23.23.13.00
Height 3 15/16
Mass 0.73
Product selection
Selector part number drawing
in
PDF
diameter
chain
1 leg
(inch)
diameter
chain
2 legs
β ≤ 30º
(inch)
diameter
chain
2 legs
β ≤ 45º
(inch)
diameter
chain
2 legs
β ≤ 60º
(inch)
working
load
limit
(t)
diameter
a
(inch)
length
inside
b
(mm)
width
inside
c
(inch)
thickness
d
(mm)
weight
each
(lbs)
1 MS13J PDF 7-32 - 1/4 7/32 7/32 - 1/4 1.6 1/2 3 15/16 2 3/8 9/32 0.73
2 MS16J PDF 3/8 7-32 - 1/4 1/4 - 5/16 5/16 3.2 5/8 4 23/32 2 3/4 9/32 1.23
3 MS18J PDF 3/8 5/16 3/8 3/8 4.5 23/32 5 5/16 2 15/16 11/32 1.76
4 MS20J PDF 1/2 3/8 1/2 6.2 25/32 5 29/32 3 17/32 11/32 2.45
5 MS22J PDF 5/8 1/2 5/8 8.2 7/8 5 29/32 3 17/32 7/16 2.99
6 MS25J PDF 3/4 1/2 3/4 10.6 31/32 6 11/16 3 3/4 1/2 4.32
7 MS28J PDF 3/4 5/8 3/4 12.8 1 3/32 7 7/8 4 23/32 1/2 6.44
8 MS30J PDF 3/4 - 7/8 5/8 3/4 3/4 - 7/8 15.5 1 3/16 7 7/8 4 23/32 21/32 7.5
9 MS36J PDF 3/4 3/4 20 1 13/32 9 27/32 5 29/32 21/32 13.5
10 MS38J PDF 1 3/4 7/8 1 25 1 1/2 9 27/32 5 29/32 13/16 15
11 MS44J PDF 7/8 1 30 1 23/32 11 1/32 6 11/16 13/16 23.8
12 MS45J PDF 1 1/4 1 1 1/4 37 1 25/32 11 13/16 7 7/8 29/32 25.8
13 MS50J PDF 1 1/4 50 1 31/32 11 13/16 7 7/8 32.5
14 MS55J PDF 1 1/4 63 2 5/32 13 25/32 7 7/8 44.1
15 MS70J PDF 100 2 3/4 15 3/4 9 27/32 86
16 MS80J PDF 125 3 5/32 15 3/4 9 27/32 115
17 MS13R PDF 7-32 - 1/4 7/32 7/32 - 1/4 1.6 1/2 3 15/16 2 3/8 9/32 0.73
18 MS16R PDF 3/8 7-32 - 1/4 1/4 - 5/16 5/16 3.2 5/8 4 23/32 2 3/4 9/32 1.23
19 MS18R PDF 3/8 5/16 3/8 3/8 4.5 23/32 5 5/16 2 15/16 11/32 1.76
20 MS20R PDF 1/2 3/8 1/2 6.2 25/32 5 29/32 3 17/32 11/32 2.45
21 MS22R PDF 5/8 1/2 5/8 8.2 7/8 5 29/32 3 17/32 7/16 2.99
22 MS25R PDF 3/4 1/2 3/4 10.6 31/32 6 11/16 3 3/4 1/2 4.32
23 MS28R PDF 3/4 5/8 3/4 12.8 1 3/32 7 7/8 4 23/32 1/2 6.44
24 MS30R PDF 3/4 - 7/8 5/8 3/4 3/4 - 7/8 15.5 1 3/16 7 7/8 4 23/32 21/32 7.5
25 MS36R PDF 3/4 3/4 20 1 13/32 9 27/32 5 29/32 21/32 13.5
26 MS38R PDF 1 3/4 7/8 1 25 1 1/2 9 27/32 5 29/32 13/16 15
27 MS44R PDF 7/8 1 30 1 23/32 11 1/32 6 11/16 13/16 23.8
28 MS45R PDF 1 1/4 1 1 1/4 37 1 25/32 11 13/16 7 7/8 29/32 25.8
29 MS50R PDF 1 1/4 50 1 31/32 11 13/16 7 7/8 32.5
30 MS55R PDF 1 1/4 63 2 5/32 13 25/32 7 7/8 44.1
31 MS70R PDF 100 2 3/4 15 3/4 9 27/32 86
32 MS80R PDF 125 3 5/32 15 3/4 9 27/32 115
part number
drawing
in
PDF
diameter
chain
1 leg
(inch)
diameter
chain
2 legs
β ≤ 30º
(inch)
diameter
chain
2 legs
β ≤ 45º
(inch)
diameter
chain
2 legs
β ≤ 60º
(inch)
working
load
limit
(t)
diameter
a
(inch)
length
inside
b
(mm)
width
inside
c
(inch)
thickness
d
(mm)
weight
each
(lbs)
Documentation
Contact the supplier
Green Pin® Green Pin® lifting accessories for steel wire rope and synthetic rope are known for their superior quality and industry leading availability. Green Pin® products conform to many certifications, including DNV and Lloyd’s.
VAN BEEST BV