G-5261 Green Pin Super® Bow Shackle SC (inch)

Manufacturer Green Pin®
description G-5261 Green Pin Super® Bow Shackle SC, SUGHBB13 (inch)
part number SUGHBB13
Product selection
Selector part number drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(inch)
diameter
pin
b
(inch)
diameter
eye
c
(inch)
width
eye
d
(inch)
width
inside
e
(inch)
length
inside
f
(inch)
width
bow
g
(inch)
length
h
(inch)
length
bolt
i
(inch)
width
j
(inch)
weight
each
(lbs)
1 SUGHBB13 PDF 3.3 1/2 5/8 1 11/32 1/2 7/8 2 1 1/4 3 1/2 2 7/8 2 9/32 0.79
2 SUGHBB16 PDF 5 5/8 3/4 1 9/16 5/8 1 1/16 2 17/32 1 11/16 4 11/32 3 1/2 2 15/16 1.38
3 SUGHBB19 PDF 7 3/4 7/8 1 13/16 3/4 1 7/32 3 2 5 3/32 4 1/16 3 1/2 2.22
4 SUGHBB22 PDF 9.5 7/8 1 2 1/16 7/8 1 13/32 3 9/32 2 9/32 5 21/32 4 11/16 4 1/32 3.31
5 SUGHBB25 PDF 12.5 1 1 1/8 2 5/16 31/32 1 11/16 3 3/4 2 11/16 6 15/32 5 13/32 4 21/32 4.86
part number
drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(inch)
diameter
pin
b
(inch)
diameter
eye
c
(inch)
width
eye
d
(inch)
width
inside
e
(inch)
length
inside
f
(inch)
width
bow
g
(inch)
length
h
(inch)
length
bolt
i
(inch)
width
j
(inch)
weight
each
(lbs)
Documentation
Contact the supplier
Green Pin® Green Pin® lifting accessories for steel wire rope and synthetic rope are known for their superior quality and industry leading availability. Green Pin® products conform to many certifications, including DNV and Lloyd’s.
VAN BEEST BV