2

G-4263 Green Pin BigMouth® Bow Shackle BN (mm)

Manufacturer Green Pin®
description G-4263 Green Pin BigMouth® Bow Shackle BN, ASGHMB22 (mm)
part number ASGHMB22
Product selection
Selector part number drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(mm)
diameter
pin
b
(mm)
diameter
eye
c
(mm)
width
eye
d(mm)
width
inside
e
(mm)
length
inside
f
(mm)
width
bow
g
(mm)
length
h
(mm)
length
bolt
i
(mm)
width
j
(mm)
thickness
nut
k
(mm)
weight
each
(kg)
1 ASGHMB22 PDF 4.75 22 25 52 22 63 112 88 173 157 132 22 2.08
2 ASGHMB25 PDF 6.5 25 28 59 25 75 135 105 204 183 155 25 3.14
3 ASGHMB28 PDF 8.5 28 32 66 28 82 148 115 0 205 171 27 4.36
4 ASGHMB32 PDF 9.5 32 35 72 32 90 162 126 248 224 190 30 5.95
5 ASGHMB35 PDF 12 35 38 79 35 100 180 140 274 245 210 33 7.87
6 ASGHMB38 PDF 16 38 42 88 38 106 216 159 0 248 235 19 12.5
7 ASGHMB45 PDF 25 45 50 103 45 127 248 175 370 296 265 23 16.7
8 ASGHMB50 PDF 30 50 57 118 50 146 273 207 411 332 307 26 25
9 ASGHMB65 PDF 55 65 70 145 65 165 314 213 487 389 343 32 45
10 ASGHMB83 PDF 75 83 83 164 83 184 330 254 537 455 420 39 77
part number
drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(mm)
diameter
pin
b
(mm)
diameter
eye
c
(mm)
width
eye
d(mm)
width
inside
e
(mm)
length
inside
f
(mm)
width
bow
g
(mm)
length
h
(mm)
length
bolt
i
(mm)
width
j
(mm)
thickness
nut
k
(mm)
weight
each
(kg)
Documentation
Contact the supplier
Green Pin® Green Pin® lifting accessories for steel wire rope and synthetic rope are known for their superior quality and industry leading availability. Green Pin® products conform to many certifications, including DNV and Lloyd’s.
VAN BEEST BV