2

G-4153 Green Pin® Dee Shackle BN (mm)

Manufacturer Green Pin®
description G-4153 Green Pin® Dee Shackle BN, GPGDMB13 (mm)
part number GPGDMB13
Product selection
Selector part number drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(mm)
diameter
pin
b
(mm)
diameter
eye
c
(mm)
width
eye
d(mm)
width
inside
e
(mm)
length
inside
f
(mm)
length
h
(mm)
length
bolt
i
(mm)
thickness
nut
k
(mm)
weight
each
(kg)
1 GPGDMB13 PDF 2 13.5 16 34 13 22 43 81 82 13 0.39
2 GPGDMB16 PDF 3.25 16 19 40 16 27 51 97 98 17 0.67
3 GPGDMB19 PDF 4.75 19 22 46 19 31 59 112 114 19 1.08
4 GPGDMB22 PDF 6.5 22 25 52 22 36 73 134 130 22 1.66
5 GPGDMB25 PDF 8.5 25 28 59 25 43 85 154 150 25 2.46
6 GPGDMB28 PDF 9.5 28 32 66 28 47 90 167 166 27 3.4
7 GPGDMB32 PDF 12 32 35 72 32 51 94 180 178 30 4.51
8 GPGDMB35 PDF 13.5 35 38 80 35 57 115 209 197 33 6.1
9 GPGDMB38 PDF 17 38 42 88 38 60 127 230 202 19 7.63
10 GPGDMB45 PDF 25 45 50 103 45 74 149 271 249 23 13.25
11 GPGDMB50 PDF 35 50 57 111 50 83 171 305 269 26 18.53
12 GPGDMB57 PDF 42.5 57 65 130 57 95 190 345 301 29 25.94
13 GPGDMB65 PDF 55 65 70 145 65 105 203 376 330 32 35.33
14 GPGDMB75 PDF 85 75 83 162 73 127 229 427 380 39 52.97
part number
drawing
in
PDF
working
load
limit
(t)
diameter
bow
a
(mm)
diameter
pin
b
(mm)
diameter
eye
c
(mm)
width
eye
d(mm)
width
inside
e
(mm)
length
inside
f
(mm)
length
h
(mm)
length
bolt
i
(mm)
thickness
nut
k
(mm)
weight
each
(kg)
Documentation
Contact the supplier
Green Pin® Green Pin® lifting accessories for steel wire rope and synthetic rope are known for their superior quality and industry leading availability. Green Pin® products conform to many certifications, including DNV and Lloyd’s.
VAN BEEST BV