1

G-6312 Green Pin® turnbuckles Hook-Hook (inch)

Manufacturer Green Pin®
description G-6312, Green Pin® turnbuckles Hook-Hook, generally to ASTM F1145-92 SSGPHH1006 (mm)
part number SSGPHH1006
Product selection
Selector part number drawing
in
PDF
working
load
limit
(t)
diameter
thread
a
(inch)
take up
(inch)
length
closed position
b
(inch)
length
open position
c
(inch)
thickness
hook
d
(inch)
thickness
hook
e
(inch)
opening
hook
f
(inch)
length
closed position
g
(inch)
weight
each
(lbs)
1 SSGPHH1006 PDF 0.54 3/8 6 10 15/16 16 11/32 1/2 5/8 19/32 1 11/16 1.17
2 SSGPHH1206 PDF 1 1/2 6 12 17 1/8 5/8 7/8 5/8 1 29/32 2.05
3 SSGPHH1209 PDF 1 1/2 9 14 15/16 23 1/8 5/8 7/8 5/8 1 7/8 2.56
4 SSGPHH1212 PDF 0.68 1/2 12 17 31/32 29 3/32 1/2 3/4 5/8 1 7/8 2.95
5 SSGPHH1606 PDF 1.02 5/8 6 14 18 7/8 5/8 29/32 13/16 2 5/8 2.16
6 SSGPHH1609 PDF 1.59 5/8 9 17 24 7/8 25/32 15/16 13/16 2 19/32 4.32
7 SSGPHH1612 PDF 1.02 5/8 12 19 31/32 30 13/16 5/8 29/32 13/16 2 19/32 3.77
8 SSGPHH1906 PDF 2.36 3/4 6 15 1/2 20 1/8 7/8 1 3/32 15/16 3 1/8 3.37
9 SSGPHH1909 PDF 1.36 3/4 9 18 7/16 26 1/8 25/32 1 3/32 15/16 3 3/32 4.14
10 SSGPHH1912 PDF 2.36 3/4 12 21 7/16 32 1/8 7/8 1 3/32 15/16 3 3/32 7.21
11 SSGPHH1918 PDF 2.36 3/4 18 27 3/8 44 3/8 7/8 1 3/32 15/16 3 3/32 9.92
part number
drawing
in
PDF
working
load
limit
(t)
diameter
thread
a
(inch)
take up
(inch)
length
closed position
b
(inch)
length
open position
c
(inch)
thickness
hook
d
(inch)
thickness
hook
e
(inch)
opening
hook
f
(inch)
length
closed position
g
(inch)
weight
each
(lbs)
Documentation
Contact the supplier
Green Pin® Green Pin® lifting accessories for steel wire rope and synthetic rope are known for their superior quality and industry leading availability. Green Pin® products conform to many certifications, including DNV and Lloyd’s.
VAN BEEST BV
Users Who Downloaded This Product Also Downloaded
Page