Bushing -Type 420

Manufacturer GMT-Gummi-Metall-Technik GmbH
Description Bushing -Type 420
Part number 420029 - 32u10 18 H9
Product selection
Selector Order number Description Diameter D1 (mm) Diameter D2 (mm) Total Length L (mm) Hardness (mm) Radial F max (N) Radial S max (mm) Axial F max (N) Axial S max (mm) Moment (N.m) Angle (°) Order number
1 420029 Bushing - Type 420 32 18 20 60 622 1 2610 0.3 13.7 7.9 420029 - 32u10 18 H9
2 420001 Bushing - Type 420 40 22 40 60 1580 1.3 9890 0.4 44.3 8.2 420001 - 40 h8 22 H7
3 420015 Bushing - Type 420 45 20 24 60 850 2.2 1910 0.8 21.2 13 420015 - 45 u10 20 H9
4 420033 Bushing - Type 420 45 20 30 60 1060 2.2 4650 0.8 26.5 13 420033 - 45 u10 20 H9
5 420003 Bushing - Type 420 48 24 80 60 3170 2.3 2029 0.8 88.7 12.3 420003 - 480/-0,15 24 +0,15/0
6 420031 Bushing - Type 420 55 30 66 60 3360 2.1 20650 0.7 120.9 10 420031 - 55 s6 30 H9
7 420011 Bushing - Type 420 55 25.3 58 60 3470 1.5 21520 0.6 150 6.5 420011 - 52 f8 32 H7
8 420019 Bushing - Type 420 65 40 15 60 950 2.3 2000 0.8 42.9 9.1 420019 - 65 r6 40 H7
9 420032 Bushing - Type 420 68 36 67 60 4830 1.5 35550 0.4 246.4 5.7 420032 - 68 0/-0,3 36 +0,2/0
10 420035 Bushing - Type 420 77 40 65 60 5330 1.5 3850 0.4 309 5.2 420035 - 77 0/-0,3 40 +0,2/0
11 420018 Bushing - Type 420 82 48 82 60 7540 1.8 2320 0.6 490 5.6 420018 - 82 48 +0,2/0
12 420010 Bushing - Type 420 109 48.8 82 60 10200 1.9 96000 0.6 900 4.3 420010 - 109 0/-0,3 48,8 +0,2/0
13 420009 Bushing - Type 420 109 48.8 104 60 12940 1.9 153600 0.6 1140 4.3 420009 - 109 0/-0,3 48,8 +0,2/0
14 420014 Bushing - Type 420 128 78 90 60 13490 1.9 138000 0.6 1430 3.7 420014 - 1280/-0,2 78 +0,2/0
15 420016 Bushing - Type 420 130 54 117 60 18195 1.9 240600 0.6 2000 3.6 420016 - 130 0/-0,2 54 +0,2/0
16 420007 Bushing - Type 420 130 78 117 60 18195 1.9 240600 0.6 2000 3.6 420007 - 130 0/-0,2 78 +0,2/0
17 420006 Bushing - Type 420 158.8 95.1 12.7 60 1080 6.3 1105 2.1 118 9.8 420006 - 158,8 0/-0,15 95,1 +0,15/0
18 420017 Bushing - Type 420 291.5 150 75 60 24390 7 54390 2.1 5610 5.9 420017 - 290 u10 150 H8
Order number
Description
Diameter D1 (mm)
Diameter D2 (mm)
Total Length L (mm)
Hardness (mm)
Radial F max (N)
Radial S max (mm)
Axial F max (N)
Axial S max (mm)
Moment (N.m)
Angle (°)
Order number
Contact the supplier
GMT-Gummi-Metall-Technik GmbH Rubber-toMetal Bonded Anti-Vibration
GMT-Gummi-Metall-Technik GmbH