Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Straight with Eyelet
Part Number 770-001Sx07_Sales
Boot Size 07
Angular Function Straight
Style Straight with Eyelet
Product selection
Selector Part Number Description Boot Size Angular Function Style
1 770-001Sx07_Sales Straight with Eyelet 07 Straight Straight with Eyelet
Part Number
Description
Boot Size
Angular Function
Style
Product Description

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.