Micro-D MWDM

Solder Cup Metal Shell Connectors

Manufacturer Glenair
Description Solder Cup Metal Shell Connectors
Part Number MWDM2L-15PSB
Gender Pin
Hardware None
No of Contacts 15
Style MWDM Solder
Product selection
Selector Part Number Description Mass (grams) Gender Hardware No of Contacts Style
1 MWDM2L-15PSB Solder Cup Metal Shell Connectors 2.3 Pin None 15 MWDM Solder
Part Number
Description
Mass (grams)
Gender
Hardware
No of Contacts
Style
Product Description

Micro-D Solder Cup Termination–These connectors feature gold-plated TwistPin contacts for best performance.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.