PCB Mount Micro D

Right Angle Mount Printed Circuit Board Connectors

Manufacturer Glenair
Description Right Angle Mount Printed Circuit Board Connectors
Part Number GMR7590C-25S1BB
Gender Socket
Hardware None
No of Contacts 25
Style PCB GMR75
Request Free PCB CAD Models
Product selection
Selector Part Number Description Gender Hardware No of Contacts Style
1 GMR7590C-25S1BB Right Angle Mount Printed Circuit Board Connectors Socket None 25 PCB GMR75
Part Number
Description
Gender
Hardware
No of Contacts
Style
Product Description

Innovative Design for Flex Circuits – These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 X .075 inch row spacing. Glenair's GMR7590C accepts standard jackscrews and jack

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.