PCB Mount Micro D

Right Angle Mount Printed Circuit Board Connectors

Manufacturer Glenair
Description Right Angle Mount Printed Circuit Board Connectors
Part Number GMR7590-37S1BNN
Gender Socket
Hardware None
No of Contacts 37
Style PCB GMR75
Request Free PCB CAD Models
Product selection
Selector Part Number Description Gender Hardware No of Contacts Style
1 GMR7590-37S1BNN Right Angle Mount Printed Circuit Board Connectors Socket None 37 PCB GMR75
Part Number
Description
Gender
Hardware
No of Contacts
Style
Product Description

These Micro-D connectors feature .075 X .075 inch terminal spacing. Glenair's GMR7590 offers significant size and weight savings compared to traditional .100" pitch connectors. GMR7590 connectors meet the performance requirements of MIL-DTL-83513. Gold-plated TwistPin contacts assure best performance.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.