Micro D-GMDR

GMDR Insulated Wire with Right Angle Exit

Manufacturer Glenair
Description GMDR Insulated Wire with Right Angle Exit
Part Number GMDRL2L-100P-6E1-1B
Gender Pin
Hardware None
No of Contacts 100
Style Right Angle
Request Free PCB CAD Models
Product selection
Selector Part Number Description Gender Hardware No of Contacts Style
1 GMDRL2L-100P-6E1-1B GMDR Insulated Wire with Right Angle Exit Pin None 100 Right Angle
Part Number
Description
Gender
Hardware
No of Contacts
Style
Product Description

Micro-D Right Angle –These connectors feature a space saving right angle exit on either the long or short row and incorporate gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.