1

Vacuum Pad PR Type(Standard type)-PE Fixed type/Direct mount

Manufacturer GINIER GROUP
Description Vacuum Pad PR Type(Standard type)-PE Fixed type/Direct mount PE0.7RMN-LH
Part number PE0.7RMN-LH
Product selection
Selector Pad diameter d Total height B M L
1 0.7RM 9 M3X0.5 4
2 1RM 9 M3X0.5 4
3 1.5RM 9 M3X0.5 4
4 2RM 9 M3X0.5 4
5 3RM 9 M3X0.5 4
6 4RM 9 M3X0.5 4
7 1R 13 M3X0.5 4
8 2R 13 M3X0.5 4
9 3R 13 M3X0.5 4
10 4R 13 M3X0.5 4
11 6R 15 M5X0.8 7
12 8R 13.5 M5X0.8 5.5
Pad diameter d
Total height B
M
L
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔