GINIER GROUP
By GINIER GROUP

Vacuum Pad MF Type(1-stage)-PE Small Fixed type/Direct mount(Male thread mounting)

Manufacturer GINIER GROUP
Description Vacuum Pad MF Type(1-stage)-PE Small Fixed type/Direct mount(Male thread mounting) M-PE1.5AFMN-LH
Part number M-PE1.5AFMN-LH
CAD models
Share

Product selection

Index Selector Pad diameter code Total height B M(Male thread mounting) A H L
1 1 1.5A 10 M3X0.5 3 5.5 4
2 2 2A 10 M3X0.5 3 5.5 4
3 3 3.5A 10 M3X0.5 3 5.5 4
4 4 2X4A 12 M3X0.5 3 5.5 6
5 5 3.5X7A 12 M3X0.5 3 5.5 6
6 6 5A 14.5 M5X0.8 5 8 6.5
7 7 6A 14.5 M5X0.8 5 8 6.5
8 8 8A 15 M5X0.8 5 8 7
9 9 10A 15.5 M5X0.8 5 8 7.5
10 10 15A 16 M5X0.8 5 8 8
11 11 20 24 G1/8 10 14 10
12 12 25 28 G1/8 10 14 14
13 13 30 26 G1/8 10 14 12
14 14 35 28 G1/8 10 14 14
15 15 40 28 G1/8 10 14 14
16 16 50 29 G1/8 10 14 15
Pad material
Mark-free treatment

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map