1

Vacuum Pad MF Type(1-stage)-PE Small Fixed type/Direct mount(Male thread mounting)

Manufacturer GINIER GROUP
Description Vacuum Pad MF Type(1-stage)-PE Small Fixed type/Direct mount(Male thread mounting) M-PE1.5AFMN-LH
Part number M-PE1.5AFMN-LH
Product selection
Selector Pad diameter code Total height B M(Male thread mounting) A H L
1 1.5A 10 M3X0.5 3 5.5 4
2 2A 10 M3X0.5 3 5.5 4
3 3.5A 10 M3X0.5 3 5.5 4
4 2X4A 12 M3X0.5 3 5.5 6
5 3.5X7A 12 M3X0.5 3 5.5 6
6 5A 14.5 M5X0.8 5 8 6.5
7 6A 14.5 M5X0.8 5 8 6.5
8 8A 15 M5X0.8 5 8 7
9 10A 15.5 M5X0.8 5 8 7.5
10 15A 16 M5X0.8 5 8 8
11 20 24 G1/8 10 14 10
12 25 28 G1/8 10 14 14
13 30 26 G1/8 10 14 12
14 35 28 G1/8 10 14 14
15 40 28 G1/8 10 14 14
16 50 29 G1/8 10 14 15
Pad diameter code
Total height B
M(Male thread mounting)
A
H
L
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔