GINIER GROUP
By GINIER GROUP

Vacuum Pad Long Stroke-Sponge Type(PS)-PC Innerspring type/Top Port

Manufacturer GINIER GROUP
Description Vacuum Pad Long Stroke-Sponge Type(PS)-PC Innerspring type/Top Port PC10-10S6J
Part number PC10-10S6J
CAD models
Share

Product selection

Index Selector Pad diameter d Stroke Total height B M H T A L
1 1 10 10 67 M14X1 17 4 20 9.5
2 2 10 15 77 M14X1 17 4 25 9.5
3 3 10 20 93 M14X1 17 4 34 9.5
4 8 15 10 67 M14X1 17 4 20 9.5
5 10 15 15 77 M14X1 17 4 25 9.5
6 12 15 20 93 M14X1 17 4 34 9.5
7 14 20 10 73.5 M14X1 17 4 20 15.5
8 16 20 15 83.5 M14X1 17 4 25 15.5
9 17 20 20 99.5 M14X1 17 4 34 15.5
10 18 25 10 73.5 M14X1 17 4 20 15.5
11 19 25 15 83.5 M14X1 17 4 25 15.5
12 20 25 20 99.5 M14X1 17 4 34 15.5
13 21 30 10 73.5 M14X1 17 4 20 15.5
14 4 30 15 83.5 M14X1 17 4 25 15.5
15 9 30 20 99.5 M14X1 17 4 34 15.5
16 11 35 10 86 M14X1 17 4 20 28
17 13 35 15 96 M14X1 17 4 25 28
18 15 35 20 112 M14X1 17 4 34 28
19 5 50 10 86 M14X1 17 4 20 28
20 6 50 15 96 M14X1 17 4 25 28
21 7 50 20 112 M14X1 17 4 34 28
Port size and joint type

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map