GINIER GROUP
By GINIER GROUP

Vacuum Pad Long Stroke-Deep Type(PA)-PC Innerspring type/Top Port

Manufacturer GINIER GROUP
Description Vacuum Pad Long Stroke-Deep Type(PA)-PC Innerspring type/Top Port PC15-10AN6J
Part number PC15-10AN6J
CAD models
Share

Product selection

Index Selector Pad diameter d Stroke Total height B M H T A L
1 1 15 10 66.5 M14X1 17 4 20 10
2 2 15 15 76.5 M14X1 17 4 25 10
3 3 15 20 92.5 M14X1 17 4 34 10
4 5 20 10 69 M14X1 17 4 20 11
5 7 20 15 79 M14X1 17 4 25 11
6 9 20 20 95 M14X1 17 4 34 11
7 11 25 10 70 M14X1 17 4 20 12
8 13 25 15 80 M14X1 17 4 25 12
9 14 25 20 96 M14X1 17 4 34 12
10 15 30 10 72 M14X1 17 4 20 14
11 16 30 15 82 M14X1 17 4 25 14
12 17 30 20 98 M14X1 17 4 34 14
13 18 40 10 75.5 M14X1 17 4 20 17.5
14 4 40 15 85.5 M14X1 17 4 25 17.5
15 6 40 20 101.5 M14X1 17 4 34 17.5
16 8 50 10 76 M14X1 17 4 20 18
17 10 50 15 86 M14X1 17 4 25 18
18 12 50 20 102 M14X1 17 4 34 18
Port size and joint type
Pad material

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map