1

Vacuum Pad H/HB Type(Heavy type)-G-PT Fixed type/Top Port-Male thread mounting

Manufacturer GINIER GROUP
Description Vacuum Pad H/HB Type(Heavy type)-G-PT Fixed type/Top Port-Male thread mounting G-PT40HN-A14-LH
Part number G-PT40HN-A14-LH
Product selection
Selector Pad diameter code Mounting thread code Mounting thread M B R T A H1 H2 H3 L
1 40H A14 M14X1 53 Rc1/8 5 25 19 19 28 11.5
2 50H A14 M14X1 53 Rc1/8 5 25 19 19 28 11.5
3 63H A16 M16X1.5 56 Rc1/8 6 25 22 22 45 14.5
4 80H A16 M16X1.5 58 Rc1/8 6 25 22 22 45 16.5
5 100H A16 M16X1.5 64 Rc1/8 6 25 22 24 70 21
6 125H A16 M16X1.5 64 Rc1/8 6 25 22 24 70 21
7 40HB A14 M14X1 62 Rc1/8 5 25 19 19 28 20.5
8 50HB A14 M14X1 65.5 Rc1/8 5 25 19 19 28 24
9 63HB A16 M16X1.5 73 Rc1/8 6 25 22 22 45 31.5
10 80HB A16 M16X1.5 78.5 Rc1/8 6 25 22 22 45 37
11 100HB A16 M16X1.5 90.5 Rc1/8 6 25 22 24 70 47.5
12 125HB A16 M16X1.5 99 Rc1/8 6 25 22 24 70 56
Pad diameter code
Mounting thread code
Mounting thread M
B
R
T
A
H1
H2
H3
L
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔