GINIER GROUP
By GINIER GROUP

Vacuum Pad GC Type(Flat with Ribs type)-PY Spring type/Side port-Male thread mounting

Manufacturer GINIER GROUP
Description Vacuum Pad GC Type(Flat with Ribs type)-PY Spring type/Side port-Male thread mounting G-PY10CNJ10-U6-A10-LH
Part number G-PY10CNJ10-U6-A10-LH
CAD models
Share

Product selection

Index Selector Pad diameter d Spring stroke Mounting screw L D B E
1 33 10 10 A10 12 49 83 23
2 34 10 20 A10 12 59 121 51
3 17 10 30 A10 12 69 131 51
4 1 10 40 A10 12 79 167 71
5 2 10 50 A10 12 89 177 71
6 3 13 10 A10 12 49 83 23
7 4 13 20 A10 12 59 121 51
8 5 13 30 A10 12 69 131 51
9 6 13 40 A10 12 79 167 71
10 7 13 50 A10 12 89 177 71
11 18 16 10 A10 12.5 49.5 83.5 23
12 19 16 20 A10 12.5 59.5 121.5 51
13 8 16 30 A10 12.5 69.5 131.5 51
14 9 16 40 A10 12.5 79.5 167.5 71
15 10 16 50 A10 12.5 89.5 177.5 71
16 11 20 10 A10 14 53 87 23
17 12 20 20 A10 14 63 125 51
18 13 20 30 A10 14 73 135 51
19 14 20 40 A10 14 83 171 71
20 15 20 50 A10 14 93 181 71
21 16 25 10 A10 14 53 87 23
22 20 25 20 A10 14 63 125 51
23 35 25 30 A10 14 73 135 51
24 36 25 40 A10 14 83 171 71
25 37 25 50 A10 14 93 181 71
26 38 32 10 A10 14.5 53.5 87.5 23
27 21 32 20 A10 14.5 63.5 125.5 51
28 22 32 30 A10 14.5 73.5 135.5 51
29 23 32 40 A10 14.5 83.5 171.5 71
30 24 32 50 A10 14.5 93.5 181.5 71
31 25 40 10 A14 18.5 67.5 122.5 50
32 26 40 20 A14 18.5 77.5 132.5 50
33 27 40 30 A14 18.5 87.5 142.5 50
34 28 40 50 A14 18.5 107.5 187.5 75
35 29 50 10 A14 19.5 68.5 123.5 50
36 30 50 20 A14 19.5 78.5 133.5 50
37 31 50 30 A14 19.5 88.5 143.5 50
38 32 50 50 A14 19.5 108.5 188.5 75
Material
Vacuum port
Rotation type
Mark-free treatment

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map