GINIER GROUP
By GINIER GROUP

Vacuum Pad GC Type(Flat with Ribs type)-PY Fixed type/Side port-Female thread mounting

Manufacturer GINIER GROUP
Description Vacuum Pad GC Type(Flat with Ribs type)-PY Fixed type/Side port-Female thread mounting G-PY10CN-U4-B5-LH
Part number G-PY10CN-U4-B5-LH
CAD models
Share

Product selection

Index Selector Pad diameter d Mounting screw Mounting screw H E F Pad height L Screw height D Total height B
1 1 10 B5 M5X0.8 22 38 12 5 38
2 2 10 B6 M6X1 22 38 12 6 38
3 3 13 B5 M5X0.8 22 38 12 5 38
4 4 13 B6 M6X1 22 38 12 6 38
5 8 16 B5 M5X0.8 22.5 38.5 12.5 5 38.5
6 11 16 B6 M6X1 22.5 38.5 12.5 6 38.5
7 16 20 B5 M5X0.8 24 42 14 5 42
8 17 20 B6 M6X1 24 42 14 5 42
9 18 20 B8 M8X1.25 24 42 14 6 42
10 19 25 B5 M5X0.8 24 42 14 5 42
11 5 25 B6 M6X1 24 42 14 5 42
12 9 25 B8 M8X1.25 24 42 14 6 42
13 12 32 B5 M5X0.8 24.5 42.5 14.5 5 42.5
14 6 32 B6 M6X1 24.5 42.5 14.5 5 42.5
15 10 32 B8 M8X1.25 24.5 42.5 14.5 6 42.5
16 7 40 B6 M6X1 28.5 46.5 18.5 5 46.5
17 14 40 B8 M8X1.25 28.5 47.5 18.5 6 46.5
18 15 50 B6 M6X1 29.5 47.5 19.5 5 47.5
19 13 50 B8 M8X1.25 29.5 47.5 19.5 6 47.5
Material
Vacuum port
Mark-free treatment

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map