1

Vacuum Pad G-P3-Y Short Type-Spring type/Side port(pad diameter 10-16/stroke 15-20mm)

Manufacturer GINIER GROUP
Description Vacuum Pad G-P3-Y Short Type-Spring type/Side port G-P3-Y10UMN-JB15-B5-LH
Part number G-P3-Y10UMN-JB15-B5-LH
Product selection
Selector Pad diameter code Type Spring stroke Mounting thread L ΦD C T B E
1 10UM Short flat with groove type 15 M8X0.75 7 11 1 2 60 10
2 10UM Short flat with groove type 20 M8X0.75 7 11 1 2 67.5 10
3 13UM Short flat with groove type 15 M8X0.75 7 14 1.2 2 60 10
4 13UM Short flat with groove type 20 M8X0.75 7 14 1.2 2 67.5 10
6 16UM Short flat with groove type 15 M8X0.75 7 17 1.2 2 60 10
12 16UM Short flat with groove type 20 M8X0.75 7 17 1.2 2 67.5 10
5 10B Short flat with bellows type 15 M8X0.75 10 11 2 2 63 10
7 10B Short flat with bellows type 20 M8X0.75 10 11 2 2 70.5 10
8 13B Short flat with bellows type 15 M8X0.75 10 14 2 2 59 10
9 13B Short flat with bellows type 20 M8X0.75 10 14 2 2 66.5 10
10 16B Short flat with bellows type 15 M8X0.75 10 17 2 2 59 10
11 16B Short flat with bellows type 20 M8X0.75 10 17 2 2 66.5 10
Pad diameter code
Type
Spring stroke
Mounting thread
L
ΦD
C
T
B
E
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔