1

Vacuum Pad G-P3-T Short Type-Fixed type/Direct mount-Male thread mounting

Manufacturer GINIER GROUP
Description Vacuum Pad G-P3-T Short Type-Fixed type/Direct mount-Male thread mounting G-P3-T015UN-A3-LH
Part number G-P3-T015UN-A3-LH
Product selection
Selector Pad diameter code Type Mounting type Mounting thread D C
1 015U Short flat type A3 M3X0.5 2 0.3
2 02U Short flat type A3 M3X0.5 2.5 0.3
3 035U Short flat type A3 M3X0.5 4 0.3
4 04UM Short flat with groove type A5 M5X0.8 4.5 0.5
5 06UM Short flat with groove type A5 M5X0.8 6.5 0.8
6 08UM Short flat with groove type A5 M5X0.8 8.5 0.8
7 10UM Short flat with groove type A5 M5X0.8 11 1
8 13UM Short flat with groove type A5 M5X0.8 14 1.2
9 16UM Short flat with groove type A5 M5X0.8 17 1.2
10 04B Short flat with bellows type A5 M5X0.8 4.5 2.2
11 06B Short flat with bellows type A5 M5X0.8 7 3
12 08B Short flat with bellows type A5 M5X0.8 9 3
13 10B Short flat with bellows type A5 M5X0.8 11 2
14 13B Short flat with bellows type A5 M5X0.8 14 2
15 16B Short flat with bellows type A5 M5X0.8 17 2
Pad diameter code
Type
Mounting type
Mounting thread
D
C
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔