1

Vacuum Pad G-P3-T Short Type-Fixed type/Direct mount

Manufacturer GINIER GROUP
Description Vacuum Pad G-P3-T Short Type-Fixed type/Direct mount G-P3-T015UN-A6-B3-LH
Part number G-P3-T015UN-A6-B3-LH
Product selection
Selector Pad diameter code Type Mounting type Vacuum port Mounting thread D C
1 015U Short flat type A6 B3 M6X0.75 2 0.3
2 02U Short flat type A6 B3 M6X0.75 2.5 0.3
3 035U Short flat type A6 B3 M6X0.75 4 0.3
4 04UM Short flat with groove type A10 B5 M10X1 4.5 0.5
5 06UM Short flat with groove type A10 B5 M10X1 6.5 0.8
6 08UM Short flat with groove type A10 B5 M10X1 8.5 0.8
7 10UM Short flat with groove type A12 B5 M12X1 11 1
8 13UM Short flat with groove type A12 B5 M12X1 14 1.2
9 16UM Short flat with groove type A12 B5 M12X1 17 1.2
10 04B Short flat with bellows type A10 B5 M10X1 4.5 2.2
11 06B Short flat with bellows type A10 B5 M10X1 7 3
12 08B Short flat with bellows type A10 B5 M10X1 9 3
13 10B Short flat with bellows type A12 B5 M12X1 11 2
14 13B Short flat with bellows type A12 B5 M12X1 14 2
15 16B Short flat with bellows type A12 B5 M12X1 17 2
Pad diameter code
Type
Mounting type
Vacuum port
Mounting thread
D
C
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔