1

Vacuum Pad G-P3 Short Type

Manufacturer GINIER GROUP
Description Vacuum Pad G-P3 Short Type G-P3-015UN-LH
Part number G-P3-015UN-LH
Product selection
Selector Pad diameter code Pad diameter d Type
1 015U 1.5 Short flat type
2 02U 2 Short flat type
3 035U 3.5 Short flat type
4 04UM 4 Short flat with groove type
5 06UM 6 Short flat with groove type
6 08UM 8 Short flat with groove type
7 10UM 10 Short flat with groove type
8 13UM 13 Short flat with groove type
9 16UM 16 Short flat with groove type
10 04B 4 Short flat with bellows type
11 06B 6 Short flat with bellows type
12 08B 8 Short flat with bellows type
13 10B 10 Short flat with bellows type
14 13B 13 Short flat with bellows type
15 16B 16 Short flat with bellows type
Pad diameter code
Pad diameter d
Type
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔