1

Vacuum Pad G-P2-T Short Flat Type(MU type)-Fixed type/Direct mount

Manufacturer GINIER GROUP
Description Vacuum Pad G-P2-T Short Flat Type(MU type)-Fixed type/Direct mount G-P2-TB02MUN-A3-LH
Part number G-P2-TB02MUN-A3-LH
Product selection
Selector Pad diameter code Mounting screw Mounting type Pad diameter d D C B
10 B02 A3 M3X0.5 2 2.4 0.5 9
11 B035 A3 M3X0.5 3.5 3.8 0.5 9
12 B04 A3 M3X0.5 4 4.8 0.8 9
1 B05 A3 M3X0.5 5 5.8 0.8 9
2 B06 H5 M5X0.8 6 6.7 0.8 11.5
3 B08 H5 M5X0.8 8 8.8 1.2 12
4 B10 H5 M5X0.8 10 10.6 1.2 12
5 B15 H5 M5X0.8 15 15.6 2 13
6 B06 B5 M5X0.8 6 6.7 0.8 14.5
7 B08 B5 M5X0.8 8 8.8 1.2 15
8 B10 B5 M5X0.8 10 10.6 1.2 15
9 B15 B5 M5X0.8 15 15.6 2 16
Pad diameter code
Mounting screw
Mounting type
Pad diameter d
D
C
B
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔